Print Back
Anvil's patented SLT End of Line’s geometry is combined with our patented SlideLOK® coupling to form the Industry’s only Ready for Installation End of Line Fitting. SLT Technology is designed to reduce installation time by coming pre-assembled from the factory with no loose parts. Installation time for the SE5SLT is up to 50% less than similar industry grooved fittings.
The SE5SLT is designed to be used with standard roll, cut or swage grooved steel pipe, Gruvlok or SPF groovedend fittings and valves.
SE5SLT ductile iron fittings are grooved on the large end and reduced size female NPT threaded on the small end. The SE5SLT fittings are ideal for all types of applications where transition from grooved to female thread is required. SE5SLT fittings allow for convenient connection of drains, vents, pressure gauges as well as direct connection of an end of line sprinkler head. All sizes are UL, ULC listed and FM approved for 450 PSI working pressure.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Type

N/A Pre-Installed Elbow & Coupling

Style

N/A Grooved x FNPT

Nominal Size

N/A 2 1/2 x 1 in

Material

N/A Ductile Iron conforming to ASTM A-536,

Gasket Material

N/A Pre-Lubricated Grade “E” EPDM

Coatings

N/A Rust inhibiting paint Color: ORANGE

Operating Temperature [Min]

N/A -40 ºF

Operating Temperature [Max]

N/A 150 ºF

Operating Pressure [Max]

N/A 450 psi

Max. End Load

N/A 2921 lb

Max. Separation

N/A 1/16 in

Coupling Bolts Qty.

N/A 2

Coupling Bolts Size

N/A 1/2 x 2 3/4 in

Product Number

N/A 1605000134

UPC Code

N/A 65280803131

Weight

N/A 4.1 lb