
Industry Standards/Certifications |
N/A FM Approved NSF/ANSI 61 UL/ULc Listed |
Type |
N/A Pre-Installed Cap & Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 1 in |
Housing Material |
N/A Cap: Ductile Iron conforming to ASTM A-536, Grade 65-45-12 Coupling: Ductile Iron conforming to ASTM A-536, Grade 65-45-12 |
Gasket Material |
N/A Properties as designated in accordance with ASTM D-2000. |
Bolt Material |
N/A SAE J429, Grade 5, Thermo-Diffusion Coated (special order) SAE J429, Grade 5, Zinc Electroplated (standard) |
Heavy Hex Nut Material |
N/A ASTM A563, Grade A, Thermo-Diffusion Coated (special order) ASTM A563, Grade A, Zinc Electroplated (standard) |
Lubrication |
N/A Gruvlok Xtreme™ (when required) |
Coatings |
N/A Hot Dipped Zinc Galvanized (optional) |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 150 ºF |
Max. Working Pressure |
N/A 450 psi |
Max. End Load |
N/A 611 lb |
Coupling Bolts Qty. |
N/A 2 |
Coupling Bolts Size |
N/A 3/8 x 2 1/4 |
Product Number |
N/A 1605108498 |
UPC Code |
N/A 65280802988 |
Weight |
N/A 0.9 lb |