Print Back
The Gruvlok® Figure 7000 Lightweight Coupling is designed for applications where system flexibility is desired. The Figure 7000 Lightweight Coupling is approximately 30% lighter in weight than the Figure 7001 Coupling. Working pressure ratings shown are for reference only and are based on Schedule 40 pipe. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative. The Figure 7000 Lightweight Coupling with a Pre-Lubricated Grade “E” EPDM, Type “A” gasket (coupling is easily identified by purple nuts) is intended for use in fire protection systems installed in accordance with NFPA Standard 13 “Sprinkler Systems”.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Cerf/LPCB FM Approved UL/ULc Listed VdS

Type

N/A Coupling

Style

N/A Grooved

Nominal Size

N/A 1-1/4 in

Housing Material

N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Coatings

N/A Rust inhibiting paint Color: ORANGE (standard)

Gasket Material

N/A Pre-Lubricated Grade “E” EPDM, Type A Gasket (Violet color code)

Gasket Type

N/A C Style

ANSI Bolts and Heavy Hex Nuts

N/A Heat treated, oval-neck track head bolts conforming to ASTM A-183 Grade 2 with a minimum tensile strength of 110,000 psi and heavy hex nuts of carbon steel conforming to ASTM A-563 Grade A or Grade B, or J995 Grade 2. Bolts and nuts are provided zinc electroplated as standard.

Metric Bolts and Heavy Hex Nuts

N/A Heat treated, zinc electroplated oval-neck track head bolts made of carbon steel with mechanical properties per ISO 898-1 Class 8.8. Hex nuts and bolts are zinc electroplated followed by a yellow chromate dip.

Lubrication

N/A Gruvlok XtremeTM

Min. Service Temperature Range

N/A -40 ºF

Max. Service Temperature Range

N/A 150 ºF

Deflection From CL - Per Coupling

N/A 1° 5'

Deflection From CL - Pipe

N/A 0.23 in18.8 ft

Max. Working Pressure

N/A 600 psi

Max. End Load

N/A 1299 lb

Min Specified Torque

N/A 30 lb·ft

Max Specified Torque

N/A 45 lb·ft

Coupling Bolts Size

N/A 3/8 x 2 1/4 in

Coupling Bolts Qty.

N/A 2

Product Number

N/A 1605005980

UPC Code

N/A 69029158457

HPH Code

N/A 605GR6766A

Weight

N/A 1.4 lb