
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A End Cap | 
| Style | N/A Grooved | 
| Nominal Size | N/A 5 in | 
| Schedule | N/A 10 | 
| Material | N/A 304 Stainless Steel | 
| Coatings | N/A Plain | 
| Max Working Pressure | N/A 300 psi | 
| Product Number | N/A 1330009505 | 
| UPC Code | N/A 66242894254 | 
| Weight | N/A 1.7 lb | 
