ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Grooved
>
Fittings
>
Grooved Fittings
>
Fig. 7460 Gruvlok Short Pattern Tee
> 6-7460-PTD
7460 6 PTD SHORT PATTERN TEE
The Gruvlok® short pattern tees in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters. Gruvlok fittings are cast from ASTM A536 Ductile Iron to Grade 65-45-12.
Unit of Measure
Imperial
Specifications
Type
N/A
Tee
Style
N/A
Grooved
Nominal Size
N/A
6 in
Body Material
N/A
ASTM A536 Ductile Iron to Grade 65-45-12
Coatings
N/A
Rust inhibiting paint Color: ORANGE
Max. Rated Pressure
N/A
500 psi
Flow Data
N/A
11.8 ft
Product No
N/A
0390510208
UPC Code
N/A
65280816801
Weight
N/A
19.5 lb