
Type |
N/A Tee |
Style |
N/A Grooved |
Nominal Size |
N/A 2 1/2 in |
Body Material |
N/A ASTM A536 Ductile Iron to Grade 65-45-12 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 |
Max. Rated Pressure |
N/A 500 psi |
Flow Data |
N/A 4 ft |
Product No |
N/A 0390510252 |
UPC Code |
N/A 65280816804 |
Weight |
N/A 3.5 lb |