ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Grooved
>
Fittings
>
Grooved Fittings
>
Fig. 7450 Gruvlok Short Pattern 90° Elbow
> 12-7450-PTD
7450 12 PTD SHORT PATTERN 90 ELL
The Gruvlok® short pattern 90° elbows in 2" to 8" size range with a 500 psi pressure rating. Can be used with standard Gruvlok groove x flange adapters.
Unit of Measure
Imperial
Specifications
Type
N/A
Elbow
Style
N/A
Grooved
Nominal Size
N/A
12 in
Body Material
N/A
ASTM A536 Ductile Iron to Grade 65-45-12
Coatings
N/A
Rust inhibiting paint – Color: ORANGE
Max. Rated Pressure
N/A
500 psi
Weight
N/A
63 lb