
Type |
N/A Eccentric Reducer |
Style |
N/A Groove x Thrd |
Nominal Size |
N/A 2 1/2X1 in |
Body Material |
N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Max. Pressure |
N/A 300 psi |
Anvil Product Number |
N/A 0390042505 |
UPC Code |
N/A 69029177172 |
Weight |
N/A 3.20 lb |