
Type |
N/A Tee |
Style |
N/A Grooved |
Nominal Size |
N/A 2 1/2x2 1/2x1 |
Body Material |
N/A Ductile Iron conforming to ASTM A-536 |
Coatings |
N/A Rust inhibiting paint Color: ORANGE |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Max. Rated Pressure |
N/A 300 psi |
Flow Data |
N/A 10.3 ft |
Anvil Product Number |
N/A 0390020451 |
UPC Code |
N/A 69029131729 |
HPH Code |
N/A 605GR1111A |
Weight |
N/A 4.1 lb |