
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Elbows |
Style |
N/A Long Radius |
Nominal Size |
N/A 14 in |
Body Material |
N/A Carbon steel to ASTM A 53, Grade B. |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Max. Rated Pressure |
N/A 300 psi |
Weight |
N/A 327.3 lb |