Print Back
45° Adapter Elbow
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Type

N/A Elbow

Style

N/A Grooved x MPT

Nominal Size

N/A 6 in

Body Material

N/A Ductile Iron conforming to ASTM A 536

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153

Product Number

N/A 0390118982

UPC Code

N/A 69029177352

Weight

N/A 11.1 lb