
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | 
| Type | N/A Elbow | 
| Style | N/A Grooved x MPT | 
| Nominal Size | N/A 2 in | 
| Body Material | N/A Ductile Iron conforming to ASTM A 536 | 
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | 
| Product Number | N/A 0390118933 | 
| UPC Code | N/A 69029177348 | 
| Weight | N/A 1.6 lb | 
