
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved x MPT |
Nominal Size |
N/A 1 in |
Body Material |
N/A Ductile Iron conforming to ASTM A 536 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Product Number |
N/A 0390118826 |
UPC Code |
N/A 69029177345 |
Weight |
N/A 0.6 lb |