
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved x MPT |
Nominal Size |
N/A 1 1/2 in |
Body Material |
N/A Ductile Iron conforming to ASTM A 536 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Product Number |
N/A 0390016566 |
UPC Code |
N/A 69029132141 |
Weight |
N/A 0.80 lb |