Print Back
Reducing Base Support Elbow – Grooved x 150# Flanged
Unit of Measure

Specifications

Type

N/A Elbow

Style

N/A Gruvlok x 150# Flange

Nominal Size

N/A 8 x 6

Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Anvil Product Number

N/A 0390015121

UPC Code

N/A 69029177315

Weight

N/A 73 lb