Print Back
Reducing Base Support Elbow – Grooved x 150# Flanged
Unit of Measure

Specifications

Type

N/A Elbow

Style

N/A Gruvlok x 150# Flange

Nominal Size

N/A 5 x 4

Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Anvil Product Number

N/A 0390015089

UPC Code

N/A 69029177311

Weight

N/A 36.5 lb