
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Elbows | 
| Style | N/A Long Radius | 
| Nominal Size | N/A 24 in | 
| Body Material | N/A Carbon steel to ASTM A 53, Grade B. | 
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | 
| Max. Rated Pressure | N/A 300 psi | 
| Flow Data | N/A 38.9 ft | 
| Weight | N/A 2162.0 lb | 
