
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Elbows |
Style |
N/A Long Radius |
Nominal Size |
N/A 8 in |
Body Material |
N/A Carbon steel to ASTM A 53, Grade B. |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max. Rated Pressure |
N/A 300 psi |
Flow Data |
N/A 13.3 ft |
Weight |
N/A 127.8 lb |