
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A CTS Concentric Reducer |
Style |
N/A Groove x Groove |
Nominal Size |
N/A 8 x 6 in |
Material |
N/A Copper Alloy conforming to CDA C89833 or C83470 |
Body Finish |
N/A Cast Copper Alloy |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 1330012425 |
UPC Code |
N/A 66242894838 |
Weight |
N/A 9.7 lb |