Print Back
Gruvlok Full-Flow Grooved Fittings for Copper Piping Systems provide an economical and efficient method of changing direction. These copper fittings are available in sizes 2” to 8” (50 - 200mm). Cast fittings in 90° and 45° elbows, tees, caps, concentric reducers, and reducing tees are cast with a copper alloy conforming to CDA C89833. Cast fittings are stronger and more durable than wrot copper fittings and are less susceptible to damage in transit or during installation. Reducing fittings are available with Groove x Groove or Groove x Cup End configurations. Fittings are standard radius, full flow, designed for installation with Gruvlok Copper System products.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A CTS Concentric Reducer

Style

N/A Groove x Groove

Nominal Size

N/A 5 x 3 in

Material

N/A Copper Alloy conforming to CDA C89833 or C83470

Body Finish

N/A Cast Copper Alloy

Max Working Pressure

N/A 300 psi

Product Number

N/A 1330012400

UPC Code

N/A 66242894833

Weight

N/A 3.7 lb