
Type |
N/A Tee |
Style |
N/A Grooved |
Nominal Size |
N/A 2x2x1 1/4 |
Body Material |
N/A Copper Alloy conforming to CDA C89833 or C83470 |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Max. Rated Pressure |
N/A 300 psi |
Anvil Product Number |
N/A 1330012135 |
UPC Code |
N/A 66242894780 |
HPH Code |
N/A 0 |
Weight |
N/A 2.00 lb |