
Industry Standards/Certifications |
N/A API 603, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598 |
Type |
N/A Gate Valve |
Style |
N/A 150# Flanged |
Valve Size |
N/A 8 in |
Body Material |
N/A 316 Stainless Steel ASTM A351 CF8M |
Seat Material |
N/A A105 & STL.6 |
Stem Material |
N/A A182 - F316 |
Min Temperature |
N/A -20 ºF |
Max Temperature |
N/A 1000 ºF |
Gasket Material |
N/A PTFE (Grafoil + 316 Sheet optional) |
Bonnet Material |
N/A 316 Stainless Steel ASTM A351 CF8M |
Gland Packing Material |
N/A PTFE (Graphite optional) |
Gland Material |
N/A 316 Stainless Steel ASTM A351 CF8M |
Eye Nut Material |
N/A 304 Stainless Steel |
Eye Bolt Material |
N/A 304 Stainless Steel |
Nut Material |
N/A Ductile Iron |
Name Plate Material |
N/A 304 Stainless Steel |
Disc Material |
N/A 316 Stainless Steel ASTM A351 CF8M |
Bonnet Bolt Material |
N/A 304 Stainless Steel |
Bonnet Nut Material |
N/A 304 Stainless Steel |
Hinge Pin Material |
N/A 304 Stainless Steel |
Hand Wheel Material |
N/A Ductile Iron |
Spring Material |
N/A Ductile Iron |
Yoke Sleeve Material |
N/A Ductile Iron |
Packing Material |
N/A PTFE (Graphite optional) |
Cold Working Pressure |
N/A 275 psi |
Product Number |
N/A 4371004900 |
UPC Code |
N/A 09220138975 |
HPH Code |
N/A NA |
Weight |
N/A 197.3 lb |