Print Back
Design Features
  • Outside screw and yoke
  • Bolted bonnet
  • Flexible wedge, fully guided
  • Integrated seats
  • Rising stem and non-rising hand-wheel
  • Available with gear operator
  • Trim 8
Applicable Standards
  • Gate valves: API 600
  • Steel valves: ANSI B16.34
  • Face to face: ANSI B16.10
  • End flanges: ANSI B16.5
  • Butt-weld ends: ANSI B16.25
  • Inspection and test: API 598
  • Nace: MR-0175
Unit of Measure

Specifications

Industry Standards/Certifications

N/A API 600, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598, MR-0175

Type

N/A Gate Valve

Style

N/A 150# Flanged

Valve Size

N/A 8 in

Body Material

N/A Carbon Steel ASTM A216 - WCB

Seat Material

N/A A105 & STL.6

Stem Material

N/A A182 - F6a

Min Temperature

N/A -20 ºF

Max Temperature

N/A 1000 ºF

Wedge Material

N/A A216 WCB & ER410

Gasket Material

N/A 304 Stainless Steel & Graphite

Bonnet Material

N/A Carbon Steel ASTM A216 - WCB

Back Seat Material

N/A 410 Stainless Steel

Gland Packing Material

N/A 304 Stainless Steel & Graphite

Gland Material

N/A 410 Stainless Steel

Gland Flange Material

N/A Carbon Steel ASTM A216 - WCB

Stem Nut Material

N/A A439-D2

Gland Nut Material

N/A Carbon Steel

Hand-wheel Material

N/A Ductile Iron

Lock Nut Material

N/A Carbon Steel

Grease Nipple Material

N/A Carbon Steel

Eye Nut Material

N/A B7 Steel ASTM A193

Eye Bolt Material

N/A 2H Steel ASTM A194

Pin Material

N/A Carbon Steel

Bolt Material

N/A B7 Steel ASTM A193

Nut Material

N/A 2H Steel ASTM A194

Cold Working Pressure

N/A 285 psi

Product Number

N/A 4371004450

UPC Code

N/A 09220138949

HPH Code

N/A NA

Weight

N/A 268.89 lb