
Industry Standards/Certifications |
N/A API 600, ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598, MR-0175 |
Type |
N/A Gate Valve |
Style |
N/A 150# Flanged |
Valve Size |
N/A 16 in |
Body Material |
N/A Carbon Steel ASTM A216 - WCB |
Seat Material |
N/A A105 & STL.6 |
Stem Material |
N/A A182 - F6a |
Min Temperature |
N/A -20 ºF |
Max Temperature |
N/A 1000 ºF |
Wedge Material |
N/A A216 WCB & ER410 |
Gasket Material |
N/A 304 Stainless Steel & Graphite |
Bonnet Material |
N/A Carbon Steel ASTM A216 - WCB |
Back Seat Material |
N/A 410 Stainless Steel |
Gland Packing Material |
N/A 304 Stainless Steel & Graphite |
Gland Material |
N/A 410 Stainless Steel |
Gland Flange Material |
N/A Carbon Steel ASTM A216 - WCB |
Stem Nut Material |
N/A A439-D2 |
Gland Nut Material |
N/A Carbon Steel |
Hand-wheel Material |
N/A Ductile Iron |
Lock Nut Material |
N/A Carbon Steel |
Grease Nipple Material |
N/A Carbon Steel |
Eye Nut Material |
N/A 2H Steel ASTM A194 |
Eye Bolt Material |
N/A B7 Steel ASTM A193 |
Pin Material |
N/A Carbon Steel |
Bolt Material |
N/A B7 Steel ASTM A193 |
Nut Material |
N/A 2H Steel ASTM A194 |
Yoke Material |
N/A Carbon Steel ASTM A216 - WCB |
Name Plate Material |
N/A 304 Stainless Steel |
Rivet Material |
N/A 304 Stainless Steel |
Cold Working Pressure |
N/A 285 psi |
Product Number |
N/A 4371004490 |
UPC Code |
N/A 09220138953 |
HPH Code |
N/A NA |
Weight |
N/A 1013.84 lb |