
Type |
N/A Swing Check Valve |
Style |
N/A Flanged |
Valve Size |
N/A 22 in |
Body Material |
N/A Carbon Steel A216 - WCB |
Seat Material |
N/A A105 & STL.6 |
Hinge Material |
N/A Carbon Steel A216 |
Gasket Material |
N/A A276 410 |
Nut Material |
N/A A276 410 |
Pin Material |
N/A A276 410 |
Rivit Material |
N/A 304 Stainless Steel |
Name Plate Material |
N/A 304 Stainless Steel |
Cover Material |
N/A Carbon Steel A216 - WCB |
Bolt Material |
N/A B7 Steel A193 |
Plug Material |
N/A 410 Stainless Steel |
Eyebolt Material |
N/A Carbon Steel |
Gland Material |
N/A Carbon Steel |
Max. Pressure |
N/A 740 psi |
Min Temperature |
N/A -20 ºF |
Max Temperature |
N/A 1000 ºF |
Disc Material |
N/A A105 & 410 Stainless Steel |
Product Number |
N/A NA |
UPC Code |
N/A NA |
HPH Code |
N/A NA |
Weight |
N/A 1581 lb |