
Type |
N/A Swing Check Valve |
Style |
N/A Flanged |
Valve Size |
N/A 12 in |
Body Material |
N/A 316 Stainless Steel - CF8M |
Seal Material |
N/A 316 Stainless Steel - CF8M |
Seat Material |
N/A A105 & STL.6 |
Hinge Material |
N/A 316 Stainless Steel |
Gasket Material |
N/A RTFE (Grafoil + 316 Sheet*) |
Nut Material |
N/A 304 Stainless Steel |
Pin Material |
N/A 316 Stainless Steel |
Cover Material |
N/A 316 Stainless Steel - CF8M |
Bolt Material |
N/A 304 Stainless Steel |
Plug Material |
N/A 410 Stainless Steel |
Max. Pressure |
N/A 720 psi |
Min Temperature |
N/A -20 ºF |
Max Temperature |
N/A 1000 ºF |
Disc Material |
N/A A105 & 410 Stainless Steel |
Product Number |
N/A 4371002310 |
UPC Code |
N/A 09220139057 |
HPH Code |
N/A NA |
Weight |
N/A 429.9 lb |