Print Back

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding appl

Unit of Measure

Specifications

Type

N/A Threaded Half Coupling

Connection Type

N/A FNPT

Nominal Size

N/A 1 in

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Class

N/A 6000

Product Number

N/A 0361261605

UPC Code

N/A 69029108978

HPH Code

N/A NA

Weight

N/A 0.95 lb