
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 4 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. |
Coatings |
N/A Rust inhibiting paint Color: ORANGE (standard) |
Gasket Material |
N/A EPDM |
Gasket Type |
N/A Flush Gap |
Handle Material |
N/A Cold Rolled Carbon Steel |
Links Material |
N/A Cold Rolled Carbon Steel |
Locking Pin Material |
N/A Spring Steel |
Lubrication |
N/A Standard Gruvlok, Gruvlok XtremeTM |
Application |
N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 250 ºF |
Max. Working Pressure |
N/A 300 psi |
Max. End Load |
N/A 4771 lb |
Range of Pipe End Separation |
N/A 0-3/32 in |
Deflection from CL Per Coupling |
N/A 1° 12' |
Deflection from CL of Pipe |
N/A 0.25 in/ft |
Product Number |
N/A 0390200848 |
UPC Code |
N/A 69029173957 |
Weight |
N/A 5.1 lb |