ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
Forged Steel Universal Anvilets
>
Buttweld Anvilets
>
Butt Weld Flat Anvilet
> 1-BW_Flat
2805 - 1 3000 BW FLAT ANVILET
Flat Anvilets are designed to facilitate welding to a flat surface for the installation of branch pipes or fittings.
Unit of Measure
Imperial
Specifications
Industry Standards/Certifications
N/A
MSS standard SP-97 ASTM A105 ASME B16.11
Type
N/A
Flat Anvilets
Style
N/A
Butt Weld
Nominal Size
N/A
1 in
Material
N/A
Forged Steel
Class
N/A
3000
Product Number
N/A
NA
UPC Code
N/A
NA
HPH Code
N/A
NA
Weight
N/A
0.5 lb