Print Back
The Gruvlok Fig. 7013 300# Flange allows direct connection of Class 250 or Class 300 flanged components to a Gruvlok piping system. The two halves of the 2" thru 12" sizes of both Gruvlok Flanges are drawn together by a latch bolt which eases assembly on the pipe. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face.
Gruvlok Flanges have designed-in anti-rotation tines which bite into and grip the side of the pipe groove to provide a secure, rigid connection.
Gruvlok flange adapter insert required when mating to rubber surfaces or serrated faced mating flanges.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved

Type

N/A Flange

Style

N/A Grooved

Nominal Size

N/A 12 in

Housing Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Gasket Material

N/A Grade “T” Nitrile

Operating Temperature [Min]

N/A -20 ºF

Operating Temperature [Max]

N/A 180 ºF

Max. Working Pressure

N/A 600 psi

Max. End Load

N/A 76,605 lb

Product Number

N/A 0390215143

UPC Code

N/A 69029139111

Weight

N/A 74.8 lb