Print Back
The Fig 7090 di-electric nipple inhibits the formation of galvanic corrosion between dissimilar piping metals. The di-electric nipples offer a variety of connections from thread to thread, thread to groove, or groove to groove all for IPS pipe sizes. The di-electric fittings are designed to meet ASTM F 492 for continuous use at temperatures from -40˚F to 230˚F (-40˚C to 110˚C) and pressures up to 300 psi (20.7 bar). The di-electric pipe connections will achieve a dielectric waterway in potable water and appropriate HVAC applications.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM F 492

Type

N/A Adapter Di-electric Nipple

Style

N/A MNPT x MNPT

Nominal Size

N/A 1/2 in

Operating Temperature [Min]

N/A -40 ºF

Operating Temperature [Max]

N/A 110 ºF

Max Working Pressure

N/A 20.7 psi

Material

N/A Steel Tube to ASTM A 513

Liner Material

N/A Polypropylene

Coatings

N/A Zinc Plated

Product Number

N/A 0390217990

UPC Code

N/A 69029151810

HPH Code

N/A 605GR4869

Weight

N/A 0.20 lb