ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Press Products
>
Copper
>
Fig. SP698 - P X FPT PRESS 90° FEMALE ELBOW
> 3/4x3/4-SP698
SP698 CU 3/4P X 3/4FT EPDM 90 ELL ADAPTER
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
SCI
Type
N/A
90° Elbow Adater
Style
N/A
Copper Press/FNPT
Nominal Size
N/A
3/4 x 3/4 in
Material
N/A
Copper
Pressure [Max]
N/A
300 psi
Product Number
N/A
4343000408
UPC Code
N/A
65280812443
HPH Code
N/A
212SI0790D
Weight
N/A
0.299 lb