ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Press Products
>
Copper
>
Fig. SP690 - P X P PRESS 90° ELBOW
> 1/2-SP690
SP690 CU 1/2P X 1/2P EPDM 90 ELL
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
SCI
Type
N/A
90° Elbow
Style
N/A
Copper Press
Nominal Size
N/A
1/2 x 1/2 in
Material
N/A
Copper
Pressure [Max]
N/A
300 psi
Product Number
N/A
4343000000
UPC Code
N/A
65280812418
HPH Code
N/A
212SI0232
Weight
N/A
0.112 lb