ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Press Products
>
Copper
>
Fig. SP657 - P X MPT PRESS MALE UNION
> 1 1/2-SP657
SP657 CU 11/2P X 11/2MT EPDM ADPT UNION
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
SCI
Type
N/A
Union
Style
N/A
Copper Press/MNPT
Nominal Size
N/A
1 1/2 in
Material
N/A
Copper
Pressure [Max]
N/A
300 psi
Product Number
N/A
4343005408
UPC Code
N/A
65280812680
HPH Code
N/A
212SI0518
Weight
N/A
1.601 lb