ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Press Products
>
Copper
>
Fig. SP616 - P PRESS ADAPTER FLANGE
> 4x-SP616
SP616 CU 4 EPDM FLNG ADPTR, 7-1/2 DIA, 8-BOLT
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
SCI
Type
N/A
Adapter
Style
N/A
Copper Press/Flange
Nominal Size
N/A
4 in
Material
N/A
Copper
Pressure [Max]
N/A
300 psi
Product Number
N/A
4343005012
UPC Code
N/A
65280812654
HPH Code
N/A
212SI0780C
Weight
N/A
11.874 lb