ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Press Products
>
Copper
>
Fig. SP609R - FTG X P PRESS BUSHING REDUCER
> 2x1 1/4-SP609R
SP609R CU 2MS X 11/4P EPDM RED ADAPTER CPLG
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
SCI
Type
N/A
Reducer
Style
N/A
FTG/Copper Press
Nominal Size
N/A
2 x 1 1/4 in
Material
N/A
Copper
Size
N/A
2x1 1/4
Pressure [Max]
N/A
300 psi
Product Number
N/A
4343006930
UPC Code
N/A
65280812754
HPH Code
N/A
212SI0393C
Weight
N/A
0.418 lb