ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Press Products
>
Copper
>
Fig. SP608R - P X FPT PRESS FEMALE ADAPTER
> 1 1/4x1 1/2-SP608R
SP608R CU 11/4P X 11/2FT EPDM RED ADPT CPLG
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
SCI
Type
N/A
Adapter
Style
N/A
Copper Press/FNPT
Nominal Size
N/A
1 1/4 x 1 1/2 in
Material
N/A
Copper
Pressure [Max]
N/A
300 psi
Product Number
N/A
4343004390
UPC Code
N/A
65280812787
HPH Code
N/A
212SI0100
Weight
N/A
0.62 lb