Print Back
Unit of Measure

Specifications

Type

N/A Copper Adapter FTG x FPT

Nominal Size

N/A 2x2 in

Material

N/A Copper

Seal Material

N/A EPDM

Product Number

N/A 4343004610

UPC Code

N/A 65280812642

HPH Code

N/A 212SI0111K

Weight

N/A 0.85 lb