ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
marketing@asc-es.com
Print
Back
BIM/CAD Content Library
>
Pipe Joining Systems
>
Press Products
>
Copper
>
Fig. SP602 - FTG X MPT PRESS MALE STREET ADAPTER
> 1/2x1/2-SP602
SP602 CU 1/2MS X 1/2MT EPDM ADPT CPLG
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
SCI
Type
N/A
Adapter
Style
N/A
FTG/MNPT
Nominal Size
N/A
1/2 x 1/2 in
Material
N/A
Copper
Pressure [Max]
N/A
300 psi
Product Number
N/A
4343003800
UPC Code
N/A
65280812612
HPH Code
N/A
212SI0112B
Weight
N/A
0.107 lb