
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 18), WW-H-171-E (Type 18), ANSI/MSS SP-69 and MSS SP-58 (Type 19). UL, ULC Listed (Sizes 3/8" - 5/8") and FM Approved (Sizes 3/8" and 1/2"). | 
| Nominal Size | N/A 3/8 in | 
| Housing Material | N/A Carbon Steel | 
| Coatings | N/A Black | 
| Mounting Type | N/A Insert Complete With Nut | 
| Max Load1 | N/A 400 lb | 
| Product Number | N/A 0500211511 | 
| UPC Code | N/A 69029182305 | 
| Weight | N/A 0.49 lb | 
| 
                                                                            N/A
                                                                             | 
| N/A 1. Nail insert to wooden forms. 2. Reinforcing rods may be located under the arched flanges at the top of the insert. However, note that the specified load ratings and approvals are not dependent on the use of any reinforcing rods in contact with the insert. 3. After concrete is poured and wooden forms are removed, remove knockout by tapping along edge with pointed instrument. 4. Slip nut into insert and screw rod through nut until rod is firmly against the top of the insert body. | 
