
| Pipe Size | N/A 1 1/2 | 
| Material | N/A Carbon Steel | 
| Finish | N/A Zinc Plated (Hot-Dip Galvanized optional) | 
| N/A Can be suspended by hanger rod or attached to wall. “T” slot in hanger permits side bolt to be installed after installation and setting of pipe. | |
| Approvals | N/A Complies with Federal Specification A-A-1192A (Type 5), ANSI/MSS SP-69 and MSS SP-58 (Type 5) | 
| Load Rating | N/A 400 lbf | 
| Rod Size | N/A 3/8 | 
| Bolt Size | N/A 1/4 | 
| Product Number | N/A 0500300645 | 
| UPC Code | N/A 69029114372 | 
| HPH Code | N/A 034GR9940 | 
| Weight | N/A 0.29 lb | 
