
Industry Standards/Certifications |
N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1 |
Type |
N/A Elbow |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 1 in |
Material |
N/A Cast Iron conforming to ASTM A-126 (A) |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 400 psi |
Product Number |
N/A 0300501004 |
UPC Code |
N/A 69029101682 |
HPH Code |
N/A 002GR1705 |
Weight |
N/A 1.79 lb |