Industry Standards/Certifications |
N/A ASME B16.14; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.14; |
Type |
N/A Plug |
Style |
N/A MNPT |
Nominal Size |
N/A 1 1/2 in |
Material |
N/A Cast Iron conforming ASTM A-126 (A) |
Coatings |
N/A Galvanized |
Max. Rated Pressure |
N/A 175 psi |
Product Number |
N/A 0319902524 |
UPC Code |
N/A 69029135358 |
HPH Code |
N/A 002GR3573 |
Weight |
N/A 0.5 lb |