Print Back
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4

Type

N/A Cap

Style

N/A FNPT

Nominal Size

N/A 3 in

Material

N/A Cast Iron conforming ASTM A-126A

Coatings

N/A Black

Max. Rated Pressure

N/A 12.1 psi

Product Number

N/A 0318900883

UPC Code

N/A 69029103471

HPH Code

N/A 002GR1375

Weight

N/A 4.1 lb