Industry Standards/Certifications |
N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4 |
Type |
N/A Reducer |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 3 x 1 in |
Material |
N/A Cast Iron conforming ASTM A-126 (A) |
Max. Rated Pressure |
N/A 175 psi |
Product Number |
N/A 0300157005 |
UPC Code |
N/A 69029101643 |
HPH Code |
N/A 002GR1324 |
Weight |
N/A 3.95 lb |
Coatings |
N/A Black |