Print Back
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1

Type

N/A Elbow

Style

N/A FNPT x FNPT

Nominal Size

N/A 3 x 2 1/2 in

Material

N/A Cast Iron conforming to ASTM A-126 (A)

Max. Rated Pressure

N/A 175 psi

Product Number

N/A 0300016003

UPC Code

N/A 69029101222

HPH Code

N/A 002GR0060

Weight

N/A 6.44 lb

Coatings

N/A Black