Industry Standards/Certifications |
N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 |
Type |
N/A Flange |
Style |
N/A FNPT |
Nominal Size |
N/A 1 1/4 in |
Material |
N/A Cast Iron conforming ASTM A- 126 (A) or (B) |
Coatings |
N/A Galvanized |
Max. Rated Pressure |
N/A 200 psi |
Product Number |
N/A 0309002400 |
UPC Code |
N/A 69029102253 |
HPH Code |
N/A NA |
Weight |
N/A 2.00 lb |