
Industry Standards/Certifications |
N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 |
Type |
N/A Redcuer |
Style |
N/A Flange x Flange |
Nominal Size |
N/A 4 x 2 1/2 in |
Material |
N/A Cast Iron conforming A 126(A) or (B) |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 200 psi |
Product Number |
N/A 0306069204 |
UPC Code |
N/A 69029102042 |
HPH Code |
N/A 003GR6393A |
Weight |
N/A 28.0 lb |