
Industry Standards/Certifications |
N/A ASME B16.1; ASTM A-126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 |
Type |
N/A Y-Branch |
Style |
N/A Flange x Flange x Flange |
Nominal Size |
N/A 3 in |
Material |
N/A Cast Iron conforming ASTM A-126 (A) or (B) |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 200 psi |
Product Number |
N/A 0306050402 |
UPC Code |
N/A 69029101999 |
HPH Code |
N/A 003GR6295 |
Weight |
N/A 44 lb |