Print Back
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.1

Type

N/A Elbow

Style

N/A Flanged x Flanged

Nominal Size

N/A 4 in

Material

N/A Cast Iron conforming to ASTM A - 126 (A) - (B)

Coatings

N/A Black

Product Number

N/A 0306020009

UPC Code

N/A 69029101911

HPH Code

N/A 003GR6156

Weight

N/A 36 lb